
Danfoss
02-161497
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-161497
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Cracking pressure | .689476 bar |
| Feature | 350 bar (5000 psi) & 227 L/min (60 USgpm)High operational efficiencyLow spring settings |
| Flow rate | 76 l/min |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. |
| Function | Check Valve |
| Housing | Yes |
| Housing material | Aluminum |
| Installation Type | Screw-in Cartridge |
| Leakage | .3 cc/min |
| Model Code | CV3-10-P-A6T-10 |
| Number of Housing Ports | 2 |
| Number of Valve Ports | 2 |
| Operating Temperature | -40°C to +120°C |
| Operation | Direct Acting |
| Pilot Piston Seal | No |
| Port size | 3/8" |
| Port Type | SAE |
| Pressure Rating | 350 bar |
| Product Height | 2.81 in |
| Product Length/Depth | 2.5 in |
| Product Type | Check Valves |
| Product Volume | 12.294 in³ |
| Product Weight | 1.17 lb |
| Product Width | 1.75 in |
| Recommended Filtration Level | 18/16/13 |
| Seal Type | Buna-N |
| Size | 10 |
| Style | Poppet |
| Sub-brand | None |
| Trade Name | CV3-10/CV13-10 Series |
| Valve Material | Steel |