Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | CHECK VALVE | Check Valve |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 5 DROPS/MIN | 5 drops/min |
| Model Code 1 | CV-2414 | |
| Operation | DIRECT ACTING | Direct acting |
| Pilot piston seal | NO | No |
| Recommended filtration level | 18/16/13 | 18/13 |
| Seal Type | VITON | Viton |
| Style | BALL | Ball |