Danfoss
02-163209
20823CA8 BODY=CANADA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Harvesters, refuse haulers, mobile and industrial applications |
Brand | Danfoss |
Feature | Available in a variety of configurations and sizes. |
Package contents | Body |
Product Type | Spare Part |
Product material | Aluminum |
Sub-brand | None |
Trade Name | None |