Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | NO OPERATOR | No Operator |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | INLINE | Inline |
| Flow rate GPM | 79.000 | |
| Flow rate LPM | 302.00 | |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | FLOW DIVIDER COMBINER | Flow Divider Combiner |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Installation type | LINE MOUNTED | Line Mounted |
| Maximum flow rate LPM | 37.00 | |
| Minimum flow rate GPM | 79.000 | |
| Minimum flow rate LPM | 302.00 | |
| Model Code 1 | FDC1-20-20T-88 | |
| Number of housing ports | 4 | 4 |
| Number of valve ports | 4 | 4 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Port Size | 1 1⁄4" | 1 1⁄4" |
| Port Type | SAE | SAE |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 7.000 | |
| Product length mm | 177.800 | |
| Product width in | 4.000 | |
| Product width mm | 101.600 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special Features | NONE | None |
| Spool seal | NO | No |
| Style | SPOOL | Spool |
| Torque alu cavity | 128-155 NM | 128-155 Nm |
| Torque steel cavity | 163-183 NM | 163-183 Nm |