Danfoss
02-163414
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Adjustment Type | No Operator |
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | Inline |
| Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact |
| Flow Divisions | 190 l/min |
| Flow rate | 141 l/min |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Function | Flow Divider Combiner |
| Housing | Yes |
| Housing material | Aluminum |
| Installation Type | Screw-in Cartridge |
| Leakage | Standard |
| Maximum Flow Rate | 141 l/min |
| Model Code | FDC1-20V-16T-33 |
| Operating Temperature | -40°C to +120°C |
| Port size | 1" |
| Port Type | SAE |
| Pressure Rating | 210 bar |
| Product Height | 2.5 in |
| Product Length/Depth | 7 in |
| Product Type | Flow Control Valves |
| Product Volume | 70 in³ |
| Product Weight | 5.75 lb |
| Product Width | 4 in |
| Recommended Filtration Level | 18/16/13 Microns |
| Seal Type | Viton |
| Special features | None |
| Spool Seal | No |
| Style | Spool |
| Sub-brand | None |
| Trade Name | FDC1-20 Series |
| Valve Material | Steel |
| Valve Torque into Cavity | 128-155 Nm |