
Danfoss
02-165554
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic  | Value  | 
|---|---|
| Adjustment Type | Fixed Orifice | 
| Application | Harvesters, refuse haulers, mobile and industrial applications | 
| Brand | Danfoss | 
| Cavity | C-10-3 | 
| Factory Set Flow Rate | 22.74 l/min | 
| Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact | 
| Flow rate | 57 l/min | 
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | 
| Function | Priority Flow Regulator Fixed Type | 
| Housing | No | 
| Installation Type | Screw-in Cartridge | 
| Leakage | Standard | 
| Maximum Flow Rate | 22.7 l/min | 
| Minimum Flow Rate | 5.7 l/min | 
| Model Code | PFR1-10-F-0-/6.00 | 
| Number of Housing Ports | 3 | 
| Number of Valve Ports | 3 | 
| Operating Temperature | -40°C to +120°C | 
| Port Type | Cartridge Only | 
| Pressure Rating | 210 bar | 
| Product Height | 1 in | 
| Product Length/Depth | 2.56 in | 
| Product Type | Flow Control Valves | 
| Product Volume | 2.56 in³ | 
| Product Weight | .26 lb | 
| Product Width | 1 in | 
| Recommended Filtration Level | 18/16/13 Microns | 
| Seal Type | Buna-N | 
| Special features | None | 
| Spool Seal | No | 
| Style | Fixed Pressure Compensated, Flow Regulator | 
| Sub-brand | None | 
| Trade Name | PFR1-10 Series | 
| Valve Material | Steel |