Danfoss
02-166002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-166002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | None | |
| Adjustment Type | Knob | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-10-4 | |
| Detent Option | No | |
| Feature | 350 bar (5000 psi) & 265 L/min (70 USgpm)Reliable, economical and compactMaximum flexibility and minimum space | |
| Flow rate | 11 l/min | |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. | |
| Function | Manual semi-rotary directional control valve | |
| Housing | Yes | |
| Housing material | Aluminum | |
| Installation Type | Screw-in Cartridge | |
| Leakage | Standard | |
| Lever Position | 90° Angle Position | |
| Model Code | MRV4-10-K-6T | |
| Number of Housing Ports | 4 | |
| Number of Valve Ports | 4 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Direct Acting | |
| Port size | 3/8" | |
| Port Type | SAE | |
| Pressure Rating | 210 bar | |
| Product Height | 5 in | |
| Product Length/Depth | 3 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 30 in³ | |
| Product Weight | 4.73 lb | |
| Product Width | 2 in | |
| Recommended Filtration Level | 18/16/13 microns | |
| Seal Type | Buna-N | |
| Special features | None | |
| Style | 4-Way 3-Position | |
| Sub-brand | None | |
| Trade Name | MRV4-10 Series | |
| Valve Material | Steel | |
| Valve Torque into Cavity | 47-54 Nm |