Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV4-10-3-6T-12D-W-B | |
| Product height in | 5.970 | |
| Product height mm | 151.638 | |
| Product length in | 2.970 | |
| Product length mm | 75.438 | |
| Product width in | 2.000 | |
| Product width mm | 50.800 |
