Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV2E-20-C-8-12D-U | |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 4.940 | |
| Product length mm | 125.476 | |
| Product width in | 2.120 | |
| Product width mm | 53.848 |
