Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-171458
ERV1-10V-30.00-0-00
02-171458
Tools
Add to comparison
Add to comparison
02-171458
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.920
Product height mm
48.768
Product length in
4.180
Product length mm
106.172
Product width in
1.530
Product width mm
38.862