Danfoss
02-172819
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-172819
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-20-3S | |
| Feature | 350 bar (5000 psi) & 400 L/min (100 USgpm)Enhance machine performanceShorten design process and minimize manufacturing costs | |
| Flow rate | 303 l/min | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Function | Differential Pressure Sensing | |
| Housing | Yes | |
| Housing material | Aluminum | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 82 cc/min max @ 290 bar | |
| Model Code | DPS2-20-V-S-16H-80 | |
| Normal Function | Spool, Normally closed | |
| Number of Valve Ports | 3 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Differential Pressure | |
| Pilot Ratio | 1:1 | |
| Port size | 16 | |
| Port Type | SAE | |
| Pressure Differential | 80 Psi | |
| Pressure Rating | 290 bar | |
| Product Height | 6.34 in | |
| Product Length/Depth | 5 in | |
| Product Type | Logic Elements | |
| Product Weight | 9.78 lb | |
| Product Width | 3.24 in | |
| Recommended Filtration Level | 18/16/13 Microns | |
| Seal Type | Viton | |
| Special features | None | |
| Spring | 80 Psi | |
| Stroke Adjustment | None | |
| Style | Poppet | |
| Sub-brand | None | |
| Trade Name | DPS2-20 Series |