Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-172875
CBV1-10-S-IS3G-B-30/ CNTRBLNCE CART 4:1
02-172875
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-172875
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
5.750
Product height mm
146.050
Product length in
2.500
Product length mm
63.500
Product width in
1.630
Product width mm
41.402