MPV2 10 K 0, MPV2-10-K-0-product-details

MPV2 10 K 0, MPV2-10-K-0

02-173518

Model code: MPV2-10-K-0


Tools

Product specifications

Characteristic
Value
Description
Actuation optionNONENone
Adjustment typeKNOBKnob
BrandDANFOSSDanfoss
CavityC-10-2C-10-2
Detent optionNONo
Flow rate LPM45.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionDIRECTIONAL/RELIEF/FLOW VALVESDirectional/Relief/Flow Valves
HousingNONo
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1MPV2-10-K-0
Number of housing ports22
Number of valve ports22
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
Port SizeNONENone
Port TypeCARTRIDGE ONLYCartridge Only
Pressure rating BAR210.00
Product height in1.650
Product height mm41.910
Product length in2.700
Product length mm68.580
Product width in1.650
Product width mm41.910
Recommended filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
StylePOPPETPoppet