Danfoss
02-176338
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-176338
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | Inline | |
| Feature | 350 bar (5000 psi) & 227 L/min (60 USgpm)High operational efficiencyLow spring settings | |
| Flow rate | 170 l/min | |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. | |
| Function | Shuttle Valve | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | .3 cc/min | |
| Model Code | DSV3-16-B-S-6 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Direct Acting | |
| Pilot Piston Seal | No | |
| Port Type | Cartridge Only | |
| Pressure Rating | 350 bar | |
| Product Height | 2.47 in | |
| Product Length/Depth | 3.75 in | |
| Product Type | Check Valves | |
| Product Volume | 18.247 in³ | |
| Product Weight | 11.58 lb | |
| Product Width | 1.97 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Buna-N | |
| Size | 16 | |
| Style | Ball | |
| Sub-brand | None | |
| Trade Name | DSV3-B Series | |
| Valve Material | Steel |