Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | INLINE | Inline |
| Flow rate GPM | 10.50 | |
| Flow rate LPM | 40.000 | |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | DOUBLE PILOT CHECK VALVE | Double Pilot Check Valve |
| Housing | YES | Yes |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.3 CC/MIN | 0.3 cc/min |
| Model Code 1 | DPC1-10V-P-6T | |
| Number of housing ports | 4 | 4 |
| Number of valve ports | 4 | 4 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pilot piston seal | NO | No |
| Port size | 3/8 | 3/8" |
| Port type | SAE | SAE |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5000.00 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 5.160 | |
| Product length mm | 131.064 | |
| Product width in | 1.340 | |
| Product width mm | 34.036 | |
| Recommended filtration level | 18/16/13 | 18/13 |
| Seal Type | VITON | Viton |
| Special features | NONE | None |
| Style | POPPET | Poppet |
