SICV Solenoid Valves 02-183052 (RIGHT)

SOLENOID VALVE SPOOL TYPE, SV1-10-3, SV1-10-3-M-00

02-180101

Model code: SV1-10-3-M-00


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
CavityC-10-3C-10-3
Flow rate GPM6.00
FunctionSOLENOID VALVESolenoid Valve
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SV1-10-3-M-00
Product height in1.000
Product height mm25.400
Product length in4.000
Product length mm101.600
Product width in1.000
Product width mm25.400
Seal typeBUNA-NBuna-N
Style3-WAY 2-POSITION3-Way 2-Position