RV3-10-I-0-36/23.2
02-182022
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.000 |
| Product height mm | | 25.400 |
| Product length in | | 3.330 |
| Product length mm | | 84.582 |
| Product width in | | 1.000 |
| Product width mm | | 25.400 |