Danfoss
02-182428
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-182428
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-12-3S | |
| Cracking pressure | .344738 bar | |
| Feature | 350 bar (5000 psi) & 227 L/min (60 USgpm)High operational efficiencyLow spring settings | |
| Flow rate | 114 l/min | |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. | |
| Function | Pilot Operated Check Valve | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 0.25 cc/min | |
| Model Code | POC1-12V-F-0-5 | |
| Number of Housing Ports | 3 | |
| Number of Valve Ports | 3 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Pilot Operated | |
| Pilot Piston Seal | No | |
| Pilot Ratio | 3:1 | |
| Port Type | Cartridge Only | |
| Pressure Rating | 350 bar | |
| Product Height | 1.25 in | |
| Product Length/Depth | 3.03 in | |
| Product Type | Check Valves | |
| Product Volume | 4.734 in³ | |
| Product Weight | .58 lb | |
| Product Width | 1.25 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Viton | |
| Size | 12 | |
| Style | Poppet | |
| Sub-brand | None | |
| Trade Name | POC1-12 Series | |
| Valve Material | Steel |