Danfoss
02-184472
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-184472
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-8-3 | |
| Feature | 350 bar (5000 psi) & 227 L/min (60 USgpm)High operational efficiencyLow spring settings | |
| Flow rate | 19 l/min | |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. | |
| Function | Pilot Operated Check Valve | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | .3 cc/min | |
| Model Code | SPC2-8V-P-0-15 | |
| Number of Housing Ports | 3 | |
| Number of Valve Ports | 3 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Pilot Operated | |
| Pilot Piston Seal | No | |
| Pilot Ratio | 3:1 | |
| Port Type | Cartridge Only | |
| Pressure Rating | 240 bar | |
| Product Height | .87 in | |
| Product Length/Depth | 1.96 in | |
| Product Type | Check Valves | |
| Product Volume | 1.484 in³ | |
| Product Weight | .15 lb | |
| Product Width | .87 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Viton | |
| Style | Poppet | |
| Sub-brand | None | |
| Trade Name | SPC2-8 Series | |
| Valve Material | Steel |