RV1-5637-29-0 (2900PSI), RV1-5637-29-0-product-details

RV1-5637-29-0 (2900PSI), RV1-5637-29-0

02-186493

Model code: RV1-5637-29-0


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeSCREWScrew
BrandDANFOSSDanfoss
CavityC-8-2C-8-2
Factory set pressrue BAR200.000
Factory set pressrue PSI2907.000
Flow rate gpm4.00
Flow rate LPM15.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionPRESSURE RELIEF VALVEPressure Relief Valve
HousingNONo
Housing materialNONENone
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage0.3 CC/MIN0.3 cc/min
Max working pressure BAR350.000
Max working pressure PSI5000.000
Min working pressure BAR100.000
Min working pressure PSI1454.000
Model Code 1RV1-5637-29-0
Number of housing ports22
Number of valve ports22
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
OperationDIRECT ACTINGDirect acting
Port SizeNONENone
Port TypeCARTRIDGE ONLYCartridge Only
Product height in1.500
Product height mm38.100
Product length in4.670
Product length mm118.618
Product width in1.500
Product width mm38.100
Recommended filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
StylePOPPETPoppet