Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Flow rate gpm | 11.00 | |
| Function | SOLENOID VALVE | Solenoid Valve |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV4B-12-3P-0-00 | |
| Product height in | 1.400 | |
| Product height mm | 35.560 | |
| Product length in | 6.000 | |
| Product length mm | 152.400 | |
| Product width in | 1.410 | |
| Product width mm | 35.814 | |
| Seal Type | BUNA-N | Buna-N |
| Style | 3-WAY 2-POSITION | 3-Way 2-Position |
