MCD-7805 JOHN DEERE
02-200299
Tools02-200299 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Installation type | Screw-in Cartridge |
| Product height in | 7.400 |
| Product height mm | 187.960 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product width in | 10.890 |
| Product width mm | 276.606 |