
Danfoss
02-200752
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-200752
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-12-3 |
| Coil Termination | None |
| Diode | No |
| Factory Set Pressure | 140 bar |
| Feature | Rated flows up to 160 L/min (42 USgpm)Reliable, economical and compactMaximum flexibility and minimum space |
| Flow rate | 114 l/min |
| Fluid compatibility | MIL-H-5606, SAE 10, SAE 20 etc. |
| Function | Electro proportional flow control |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | 77-483 cc /min |
| Minimum Working Pressure | 70 bar |
| Model Code | EFV2-12-0BS-0-00 |
| Number of Housing Ports | 3 |
| Number of Valve Ports | 3 |
| Operating Temperature | -30°C to +90°C |
| Operation | Electrically Operated |
| Override Type | Screw-In Type Manual Override |
| Port size | None |
| Port Type | Cartridge Only |
| Pressure Rating | 210 bar |
| Product Height | 2.13 in |
| Product Length/Depth | 6.1 in |
| Product Type | Proportional Valves |
| Product Volume | 22.608 in³ |
| Product Weight | .82 lb |
| Product Width | 1.74 in |
| Recommended Filtration Level | 18/16/13 |
| Seal Type | Buna-N |
| Style | Spool |
| Sub-brand | None |
| Trade Name | EFV2-12-O Series |
| Valve Material | Steel |
| Working pressure - max | 210 bar |