MCD-8966 Active-
02-201363
Tools02-201363 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Installation type | Screw-in Cartridge |
| Product height in | 7.870 |
| Product height mm | 199.898 |
| Product length in | 7.870 |
| Product length mm | 199.898 |
| Product width in | 17.250 |
| Product width mm | 438.15 |