MCD-9018 Active- MOTION
02-201544
Tools02-201544 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 9.850 |
| Product height mm | 250.190 |
| Product length in | 4.270 |
| Product length mm | 108.458 |
| Product width in | 4.000 |
| Product width mm | 101.6 |