![Vickers by Danfoss Spare Part 02-201693 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318361%2FID463022680187-0101_preview.jpg&w=1920&q=75)
Danfoss
02-201693
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-201693
Product specifications
Characteristic | Value |
|---|---|
| Application | Mobile and Industrial Applications |
| Brand | Danfoss |
| Feature | Available in a variety of configurations and sizes. |
| Package contents | ORIFICE DISC |
| Product material | Carbon steel |
| Product Type | Spare Part |
| Sub-brand | None |
| Trade Name | None |