PFR5-10-F-0-10-05FLOW REG VALVE 1 GPM, PFR5-10-F-0-1-05-product-details

PFR5-10-F-0-10-05FLOW REG VALVE 1 GPM, PFR5-10-F-0-1-05

02-201748

Model code: PFR5-10-F-0-1-05


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeFIXED ORIFICEFixed Orifice
BrandDANFOSSDanfoss
CavityC-10-3C-10-3
Factory set flow rate GPM5.006
Factory set flow rate LPM18.95
Flow rate GPM6.076
Flow rate lpm23.00
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionPRIORITY FLOW REG FIXED TYPEPriority Flow Regulator Fixed type
HousingNONo
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage82 CC/MIN82 cc/min
Maximum flow rate GPM6.0
Maximum flow rate LPM23
Minimum flow rate GPM1.506
Minimum flow rate LPM5.70
Model Code 1PFR5-10-F-0-1-05
Number of housing ports33
Number of valve ports33
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
Port TypeCARTRIDGE ONLYCartridge Only
Pressure rating BAR280.00
Pressure rating PSI4061.05
Rec filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
Special featuresNONENone
Spool sealNONo
StyleFIXED PRESS COMPENS, FLOW REGFixed Pressure Compensated, Flow Regulator