02-301742
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-301742
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Manually Operated |
| Adjustment Range | 250-1000 psi |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum |
| Body material | Cast Iron |
| Check Valve | No |
| Design code | 22 |
| Drain | Internal |
| Electrical Flag | No |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 284 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum-oils |
| Function | Relief |
| Interface | 1 1/4 In. |
| Leakage | Standard |
| Light | No |
| Manual Override | No |
| Model Code | RCG-10-Y2-30 |
| Pressure Rating | 210 bar |
| Product Height | 11.11 in |
| Product Length/Depth | 4.7 in |
| Product Type | Pressure Control Valves |
| Product Volume | 267.351 in³ |
| Product Weight | 28 lb |
| Product Width | 5.12 in |
| Remote control | Yes |
| Seal material | Buna-N |
| Size | 10 |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | RCG-10 30 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |