02-304494
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 836AN00121A
02-304494
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Solenoid Operated | |
| Actuator Identification | Solenoid 'A' at port 'A' end of valve and Solenoid 'B' at port 'B' end of valve | |
| Body material | Gray Iron | |
| Coil Rating | 110 Volt AC 50 Hz/120 Volt AC 60 Hz | |
| Coil Type | ISO 4400 mounting | |
| Design code | 30 | |
| Diode | None | |
| Electrical connector | ISO 4400 | |
| Fluid Cleanliness | 19/17/14 micron | |
| Function | Directional Control Valve | |
| Interface | ISO4401-08 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | DG5S-8-8C-X-E-VM-U-B5-30 | |
| Product Height | 6.95 in | |
| Product Length/Depth | 9.65 in | |
| Product Volume | 301.804 in³ | |
| Product Weight | 33 lb | |
| Product Width | 4.5 in | |
| Reducer Module | No | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Valve Mount Type | Subplate/manifold mounted | |
| Wattage | 20 W |