02-305582-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-305582-1
Product specifications
Characteristic | Value |
|---|---|
| Application | Power Steering, Industrial small units and small press etc. |
| Configuration | Double |
| Design code | 30 |
| Displacement (front) | 19.5 cm³/rev |
| Displacement (rear) | 19.5 cm³/rev |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements |
| Flow rate | 55.83672576 l/min |
| Frame size | V20-V20 |
| Frame size (front) | V20 |
| Frame size (rear) | V20 |
| Front outlet port type | 1.0625-12 UN 2B SAE O-ring port (SAE #12) |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | V2020 1F6S6S 1AA30 |
| Paint | None |
| Product Height | 5.32 in |
| Product Length/Depth | 10.03 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 367.114 in³ |
| Product Weight | 35 lb |
| Product Width | 6.88 in |
| Rear outlet port connections | 1.1875-12 Straight Thread (V20 Only) |
| Rear Outlet Port Position (Cover End View) | Opposite inlet port |
| Ring size | 6 |
| Seal material | None |
| Shaft rotation | Right |
| Shafts | Straight Keyed |
| Sub-brand | None |
| Trade Name | V10 and V20 Series |
| Vane function type | Pump |
| Working pressure - max | 152 bar |