02-308782
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-308782
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Communication input | None | |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field | |
| Model Code | CMX160S2SA1A24B1A2413S237 | |
| Product Height | 6.77 in | |
| Product Length/Depth | 9.6 in | |
| Product Type | Sectional Directional Valves | |
| Product Volume | 130.634 in³ | |
| Product Weight | 22.5 lb | |
| Product Width | 2.01 in | |
| Sub-brand | None | |
| Trade Name | CMX | |
| Unit type | Mobile Directional Valves |