Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-308826
SPRING
02-308826
Where to buy
Export PDF
Tools
Add to comparison
02-308826
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.473
Product height mm
12.014
Product length in
1.130
Product length mm
28.702
Product width in
0.473
Product width mm
12.014