02-323209
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-323209
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Manually Operated |
| Adjustment Range | 30-60 psi |
| Application | Applications-requiring-an-adjustable-pressure-relief-or-regulating-valve-to-limit-the-pressure-in-a-hydraulic-circuit-to-a-desired-maximum. |
| Body material | Cast Iron |
| Check Valve | No |
| Design code | 23 |
| Drain | Internal |
| Electrical Flag | No |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 114 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Phosphate-ester-fluids |
| Function | Relief |
| Interface | 3/4 In. |
| Leakage | Standard |
| Light | No |
| Manual Override | No |
| Model Code | F3-RT-06-Y1-23UB |
| Pressure Rating | 210 bar |
| Product Height | 7.93 in |
| Product Length/Depth | 3.47 in |
| Product Type | Pressure Control Valves |
| Product Weight | 12.5 lb |
| Product Width | 3.75 in |
| Remote control | No |
| Seal material | Viton |
| Size | 6 |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | RT-06 23 Design |
| Valve Mount Type | NPTF threads |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |