COIL B 110/120V AC CSA
02-324053
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.811 |
| Product height mm | | 45.999 |
| Product length in | | 1.752 |
| Product length mm | | 44.501 |
| Product width in | | 1.808 |
| Product width mm | | 45.923 |