Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 1.046 |
| Item type | O-Ring |
| Outside diameter IN | 1.324 |
| Product height in | 1.324 |
| Product height mm | 33.630 |
| Product length in | 0.139 |
| Product length mm | 3.531 |
| Product material | Neoprene |
| Product width in | 1.324 |
| Product width mm | 33.63 |
| Thickness IN | 0.139 |
