SPRING, COMPRESSION
02-325778
Tools02-325778 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.700 |
| Product height mm | 43.180 |
| Product length in | 1.950 |
| Product length mm | 49.530 |
| Product width in | 1.700 |
| Product width mm | 43.180 |