02-326028
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 105EC00075A
02-326028
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Product Height | 4.82 in | |
| Product Length/Depth | 7.5 in | |
| Product Type | Spare Part | |
| Product Volume | 142.431 in³ | |
| Product Weight | 1.144 lb | |
| Product Width | 3.94 in | |
| Sub-brand | None | |
| Trade Name | None |