02-330664
DGVM 3 10 S S6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Feature | Available in a variety of configurations and sizes |
Package contents | Subplate |
Product Height | 3.3 in |
Product Length/Depth | 1.37 in |
Product Type | Spare Part |
Product Volume | 14.919 in³ |
Product Width | 3.3 in |
Sub-brand | None |
Trade Name | None |