Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-333772
DGMS-3-2EX-10R
02-333772
Where to buy
Export PDF
Tools
Add to comparison
02-333772
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.680
Product length in
4.800
Product length mm
121.920
Product width in
2.400
Product width mm
60.960