Danfoss
02-341867
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-341867
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Skid steer loader, Irrigation equipment | |
| Auxiliary Mounting | None | |
| Brand | Danfoss | |
| Code Title | Open Circuit Piston Pump | |
| Control Special Features | Bleed Down Orifice | |
| Controller Type | Non-Adjustable Pressure and Flow Compensator | |
| Design code | First | |
| Diagnostic Pressure Ports | None | |
| Displacement | 45.1 cm³/rev | |
| Drain Port Size & Location | .875-14 UNF-2B SAE O-RING PORT - Top (D1) Bottom Plugged (D2) | |
| Feature | Lightweight aluminum housingOptional controls for maximum operating flexibilityCustomize with multiple configurations | |
| Fluid Cleanliness | 21/18/13 | |
| Front Mounting | 2 Bolt B | |
| Housing material | Cast Iron | |
| Identification | None - Mark Assembly Number, Complete Model Code and Build Date Code On Plate | |
| Inlet pressure | 2 bar | |
| Input shaft | Straight Shaft Diameter 25.4 [1.00], Keyway (SAE J744-25-1) (Key Included) | |
| Input Speed - Rated | 2400 RPM | |
| Main Port Size & Location | Side Ports; Suction - 1.875-12 UN-2B SAE O-Ring Port; Pressure - 1.3125-12 UN-2B SAE O-Ring Port | |
| Maximum Case Pressure | .7 bar | |
| Maximum Compensator Adjustment | 0 bar | |
| Maximum Displacement Option | Standard Displacement | |
| Maximum Flow Compensator Setting | 12.41 bar | |
| Maximum Pressure Compensator Setting | 189.6 bar | |
| Maximum Recommended Operating Viscosity | 40 cSt | |
| Minimum Compensator Adjustment | 0 bar | |
| Minimum Flow Compensator Setting | 9.65 bar | |
| Minimum Pressure Compensator Setting | 182.7 bar | |
| Minimum Recommended Operating Viscosity | 16 cSt | |
| Model Code | PVE21AL02AA10B181100A100100CD0A | |
| Noise | 75 dB | |
| Nominal Pressure Rating | 2 bar | |
| Paint | Blue Primer | |
| Peak Pressure Rating | 186 bar | |
| Product Height | 7.2 in | |
| Product Length/Depth | 10.9 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 609.79 in³ | |
| Product Weight | 35 lb | |
| Product Width | 7.77 in | |
| Pump Special Features | None | |
| Shaft rotation | Left | |
| Shaft seals | Fluorocarbon Rubber | |
| Sub-brand | None | |
| Theoretical Input Torque At Maximum Displacement | 215 Nm | |
| Trade Name | PVE Series |