02-347196-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-347196-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Single | |
| Design code | 12 | |
| Displacement | 36.4 cm³/rev | |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements | |
| Flow rate | 88.17931008 l/min | |
| Frame size | V20 | |
| Front outlet port position (cover end view) | 90° CW FROM INLET PORT | |
| Identification | None | |
| Model Code | V20P 1P11T 38D5G12 | |
| Product Height | 4.79 in | |
| Product Length/Depth | 8.32 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 204.046 in³ | |
| Product Weight | 18 lb | |
| Product Width | 5.12 in | |
| Ring size | 11 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Splined - 11 Tooth - 3/4"" Outer Diameter | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | V10 and V20 Series | |
| Vane function type | Pump | |
| Working pressure - max | 172 bar |