02-347201
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-347201
Product specifications
Characteristic | Value |
|---|---|
| Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment |
| Auxiliary Mounting | None |
| Bearing Life at Rated Pressure | 12500 hour |
| Code Title | Variable Displacement |
| Cold Start Temperature Limit | 104 °C |
| Controller Type | Pressure and Flow Compensator With Plugged Orifice |
| Design code | A |
| Displacement | 45.1 cm³/rev |
| End Cover Material | Ductile Iron |
| Feature | 50% less noiseOutstanding performancePro-FX ready |
| Flow Compensator Setting | 24 bar |
| Fluid Cleanliness | ISO 18/13 |
| Fluid compatibility | SAE J183 FEB80 |
| Housing material | Cast Iron |
| Identification | None |
| Input Mounting Flange | SAE J744-101-2 (B 2-Bolt) |
| Input shaft | SAE J744-25-4, SAE B-B, 15T Spline |
| Input Speed - Maximum | 2600 RPM |
| Input Speed - Minimum | 150 RPM |
| Input Speed - Rated | 2600 RPM |
| Input Speed At 0.8 Bar Absolute | 2200 RPM |
| Input Speed At 1.0 Bar Absolute | 2600 RPM |
| Main Port Size & Location | Side |
| Maximum Case Pressure | 350 bar |
| Maximum Input Power | 41 kW |
| Maximum Input Torque | 221 Nm |
| Maximum Recommended Oil Viscosity | 40 cSt |
| Minimum Recommended Oil Viscosity | 16 cSt |
| Model Code | PVM045ML08CS0200C28240000A0A |
| Noise | 70 dB |
| Nominal Pressure Rating | 315 bar |
| Paint | Blue |
| Peak Pressure Rating | 350 bar |
| Pressure Compensator Setting | 280 bar |
| Product Height | 9.71 in |
| Product Length/Depth | 11.93 in |
| Product Type | Open Circuit Piston Pump |
| Product Volume | 983.484 in³ |
| Product Weight | 52 lb |
| Product Width | 8.49 in |
| Shaft rotation | Left |
| Special features | None |
| Sub-brand | None |
| Theoretical Flow At Rated Speed | 115 l/min |
| Torque Control Setting | None |
| Trade Name | PVM Series |
| Valve Plate | Mobile Equipment Speed |
| Vsd ready | Yes |