Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-347532
COMPENSATOR PV-C21VP1-1B-13
02-347532
Where to buy
Export PDF
Tools
Add to comparison
02-347532
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.750
Product height mm
146.050
Product length in
8.110
Product length mm
205.994
Product width in
6.700
Product width mm
170.180