DGMC2-3-AT-HW-BT-GW-41-EN105, DGMC23ATHWBTGW41EN105
02-352854
Model code: DGMC23ATHWBTGW41EN105
Recommended replacement: 02-352854
02-352854
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure operated |
| Adjustment type | Screw and locknut |
| Brand | Vickers by Danfoss |
| Design Series | 41 Series |
| Discharge 1 | Discharge into T |
| Discharge 2 | Discharge into T |
| First function | Pressure limited in A |
| Flow rate upto LPM | 60 |
| Flow rate upto USGPM | 16.0 |
| Fluid Cleanliness | 17/15/12 micron |
| Fluid compatibility | Petroleum oils |
| Function 1 pressure adjustment | 50-350 bar (725-5000 psi) |
| Function 2 pressure adjustment | 50-315 bar (725-4500 psi) |
| Interface | ISO4401-03 |
| Maximum pressure upto bar | 315 |
| Maximum pressure upto psi | 4500 |
| Model Code 1 | DGMC23ATHWBTGW41EN105 |
| Performance | Standard |
| Seal type | Viton |
| Second function | Pressure limited in B |
| Special features | Special spring |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Dual relief function valve |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |