02-353194
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 857AN00030A
02-353194
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Solenoid Controlled Pilot Operated | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Ductile Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Check Valve | No | |
| Coil voltage | 24 Volt DC | |
| Communication bus | None | |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG | |
| Current | 1.2 A | |
| Customer Programmable | No | |
| Design code | 10 | |
| Diode | None | |
| Feature | Simpler, faster and lower cost valve package installationReduced possibility of selection and installation errorsOptimized valve and electronics | |
| Feedback Sensor | No | |
| Feedback Type | +/-10V Voltage Feedback Signal, +/-10V Voltage Monitor | |
| Flow rate | 130 l/min | |
| Fluid Cleanliness | 17/15/12 | |
| Fluid compatibility | Antiwear hydraulic oils and with Non Alkyl based Phosphate Esters | |
| Function | Directional Control Valve | |
| Interface | ISO4401-07/NFPA D07/CETOP 7/NG16 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | KBDG5V-7-33C130N65-X-M1-PE7-H1-10 | |
| On-Board Electronics | KB | |
| Performance | Standard | |
| Pilot Drain | External | |
| Pilot Supply | Internal | |
| Pressure Drop at Rated Flow | 10 bar | |
| Pressure Rating | 350 bar | |
| Product Height | 9.5 in | |
| Product Length/Depth | 11.69 in | |
| Product Type | Proportional Valves | |
| Product Volume | 405.351 in³ | |
| Product Weight | 25.8 lb | |
| Product Width | 3.65 in | |
| Reducer Module | Yes | |
| Seal material | Fluorocarbon | |
| Special features | None | |
| Spool Center Condition | Bleed A and B to T | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Symmetrical Flow | No | |
| Tank Port Rating | 10 bar | |
| Trade Name | KBDG5V-7 10 Design | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |