Danfoss
02-355089
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-355089
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-16-3S | |
| Coil Series | EPV Series | |
| Coil Termination | DIN43650-A | |
| Diode | No | |
| Factory Set Pressure | 210 bar | |
| Feature | Rated flows up to 160 L/min (42 USgpm)Reliable, economical and compactMaximum flexibility and minimum space | |
| Flow Direction | Nose in-Side out | |
| Flow rate | 100 l/min | |
| Fluid compatibility | MIL-H-5606, SAE 10, SAE 20 etc. | |
| Function | Solenoid Valve | |
| Housing | Yes | |
| Housing material | Aluminum | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 50 cc/min | |
| Minimum Working Pressure | 140 bar | |
| Model Code | EPV16-A-10-A-12H-N-12D-0-U-13 | |
| Number of Housing Ports | 2 | |
| Number of Valve Ports | 2 | |
| Operating Temperature | -30°C to +90°C | |
| Operation | Electrically Operated | |
| Override Type | None | |
| Port size | 3/4" | |
| Port Type | SAE | |
| Pressure Rating | 280 bar | |
| Product Height | 9.04 in | |
| Product Length/Depth | 3.97 in | |
| Product Type | Proportional Valves | |
| Product Volume | 85.415 in³ | |
| Product Weight | 2.2 lb | |
| Product Width | 2.38 in | |
| Recommended Filtration Level | 15/13/11 | |
| Seal Type | Buna-N | |
| Special features | None | |
| Style | Poppet | |
| Sub-brand | None | |
| Trade Name | EPV16 Series | |
| Valve Material | Steel | |
| Voltage | 12 V | |
| Voltage type | DC | |
| Working pressure - max | 280 bar |