02-356946
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-356946
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Communication input | None | |
| Feature | Inline direct-acting or pilot operated valvesHousing pressure rating up to 345 bar (5,000 psi)Flow rating up to 132.5 L/min (35 gal/min) | |
| Model Code | CMD40P20F-10-02-356946 | |
| Product Type | Relief Valves | |
| Sub-brand | None | |
| Trade Name | CMD | |
| Unit type | Mobile Directional Valves |