Vickers by Danfoss KDG5V-7 10 Design Proportional Valves without OBE KDG5V-7-X (RIGHT)

KDG5V 7 33C130N65 X VM UH1 10, KDG5V733C130N65XVMUH110

02-358168

Model code: KDG5V733C130N65XVMUH110

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Proportional directional valves, KDG4V-3M/3 non-feedback proportional valves

Recommended replacement: 12000774


Tools

Product specifications

Characteristic
Value
A Port flow LPM130.00
A Port flow USGPM34.30
Actuation TypeSolenoid controlled pilot operated
B Port flow LPM65.00
B Port flow USGPM17.20
BrandVickers by Danfoss
Build orientationSolenoid 'A' at port 'A' end of valve and solenoid 'B' at port 'B' end of valve
Build typeSpring centered
Coil voltage24 Volt DC
Command inputNone
Communication protocolNone
Design Series10 Series
Electrical ConnectionISO 4400 (DIN 43650) connector
Feedback sensorNo
Fluid Cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-07/NFPA D07/CETOP 7/NG16
Manual overridePlain
Maximum pressure bar315
Maximum pressure PSI4500
MeteringMeter in / meter out
Model Code 1KDG5V733C130N65XVMUH110
On board electronicsNo
PerformanceStandard
Pilot drainExternal
Pilot supplyInternal
Product height in8.800
Product height mm223.520
Product length in9.600
Product length mm243.840
Product width in3.650
Product width mm92.710
ProFX compatibleNo
Reducer moduleYes
Reverse flow checkNo
Seal typeViton
Special featuresNone
Spool TypeBleed A and B to T
StageTwo stage
Symmetric flowNo
Tank port rating BAR350
Tank port rating PSI5000
Valve Mount TypeSubplate
Valve TypeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4