Danfoss logo
Proportional directional valves-product-category

Proportional directional valves

For industrial applications, Vickers by Danfoss proportional directional valves are available in three performance levels with or without onboard electronics (OBE) for pressures up to 350 bar [5,000 psi] and flows up to 700 l/min [185 US gal/min].

Features and benefits 

  • Available with and without onboard electronics (OBE/non-OBE) 
  • Three performance levels to choose from: Ultra, high, and standard performance 
  • Plug-and-play functionality and automation for productivity and quality
  • Integrated amplifiers are factory preset, which eliminates adjustment of gain, deadband compensation or dither required with separate card and valve combinations
  • On-board ramp adjustment enables onsite fine-tuning
  • Valve enable simplifies interlock control
  • IP65 and IP67 environmental rating

Applications 

  • Machining and metal forming 
  • Injection and blow molding 
  • Hydraulic presses 
  • Pulp and paper 
  • Wood processing 
  • Turbine controls (wind, steam, water, solar) 
  • Test and simulation 

 Specifications 

  • Size: NG 6 to NG 32 [D03 to D10] 
  • Pressure: up to 350 bar [5,000 psi] 
  • Flow: up to 700 l/min [185 US gal/min] 

Proportional_Directional_Valve_Chart.jpg

For more information, see brochure.