Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-359123
CYCLONE TANK
02-359123
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-359123
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
9.840
Product height mm
249.936
Product length in
8.465
Product length mm
215.011
Product width in
4.213
Product width mm
107.010